Schneider-Electric
 
TSXAEY810 picture- web-product-data-sheet
TSXAEY810
Analog input module, Modicon Premium, 8 low level isolated inputs, 16 bits conversion, 475mA at 5VDC
Schneider Electric
Characteristics
Main
Range of product Modicon Premium Automation platform
Product or component type Analog input module
Input level Low level
Analogue input number 8
Analogue input type Current 0...20 mA
Current 4...20 mA
Voltage +/- 10 V
Voltage 0...10 V
Voltage 0...5 V
Voltage 1...5 V
Analog/digital conversion 16 bits
Complementary
Nominal read cycle time 29.7 ms
Fast read cycle time 3.3 ms + 3.3 ms x number of channels used
Measurement error 0.12 % of full scale 0...20 mA 0...60 °C
0.12 % of full scale 4...20 mA 0...60 °C
0.13 % of full scale 0...5 V 25 °C
0.13 % of full scale 1...5 V 25 °C
0.142 % of full scale 0...20 mA 25 °C
0.142 % of full scale 4...20 mA 25 °C
0.191 % of full scale 0...5 V 0...60 °C
0.191 % of full scale 1...5 V 0...60 °C
0.244 % of full scale +/- 10 V 25 °C
0.244 % of full scale 0...10 V 25 °C
0.305 % of full scale +/- 10 V 0...60 °C
0.305 % of full scale 0...10 V 0...60 °C
Isolation between channels and bus 1000 Vrms
Isolation between channels and ground 1000 Vrms
Isolation between channels +/- 200 V
Common mode between channels +/- 200
Input overvoltage protection -15…15 V at state 0 250 Ohm
-30…30 V at state 1 250 Ohm
Electrical connection 1 connector SUB-D 25
Overcurrent -30…30 mA at state 1 250 kOhm
Marking CE
Current consumption 475 mA at 5 V DC
Module format Standard
Net weight 0.33 kg
Environment
Standards IEC 1131
Product certifications ABS
RINA
LR
BV
DNV
GL
RMRS
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -25…70 °C
Relative humidity 10…95 % without condensation for operation
5…95 % without condensation for storage
Operating altitude 0...2000 m
Protective treatment TC
IP degree of protection IP20
Pollution degree 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.500 cm
Package 1 Width 18.000 cm
Package 1 Length 26.000 cm
Package 1 Weight 434.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 10
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.936 kg
Contractual warranty
Warranty 18 months