Schneider-Electric
 
TSXAEZ414 picture- web-product-data-sheet
TSXAEZ414
Analog input module, Modicon TSX Micro, 4 high level inputs, 16 bits coversion, 85mA at 5VDC
Schneider Electric
Characteristics
Main
Range of product Modicon TSX Micro automation platform
Product or component type Analog input module
Number of channels 4
Analogue input type High level
Temperature probe
Thermocouple
Complementary
Analog/digital conversion 16 bits
Acquisition period 520 ms
Temperature drift 0.08 %/10 °C voltage circuit
0.01 %/10 °C current circuit
Input impedance 10 Ohm
Current consumption 85 mA
Isolation voltage 500 V AC
Net weight 0.21 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 18.0 cm
Package 1 Length 26.0 cm
Package 1 Weight 330.0 g
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months