Schneider-Electric
 
TSXAEZ802 picture- web-product-data-sheet
TSXAEZ802
Analog input module, Modicon TSX Micro, 8 inputs, 8 channels, 12 bits conversion, 250Ohm
Schneider Electric
Characteristics
Main
Range of product Modicon TSX Micro automation platform
Product or component type Analog input module
Number of channels 8
Analogue input type 4...20 mA
0...20 mA
Complementary
Analog/digital conversion 12 bits
Acquisition period 32 ms
Temperature drift 0.054 %/10 °C
Input impedance 250 Ohm
Current consumption 60 mA
Isolation voltage 1000 V AC
Net weight 0.2 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.8 cm
Package 1 Width 18.0 cm
Package 1 Length 26.0 cm
Package 1 Weight 338.0 g
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months