This Application will be decommissioned as of January 7th 2025

TSXASY410 |
Schneider-Electric
 
TSXASY410 picture- web-product-data-sheet
TSXASY410
Analog output module, Modicon Premium, 4 outputs, 12 bits coversion, 900mA at 5VDC
Schneider Electric
Characteristics
Main
Range of product Modicon Premium Automation platform
Product or component type Analog output module
Analogue output number 4
Analogue output type Current: 0...20 mA
Current: 4...20 mA
Voltage: +/- 10 V
Analog/digital conversion 11 bits + sign
Complementary
Conversion time 2.5 ms
Measurement resolution 10.25 µA 0...20 mA
10.25 µA 4...20 mA
5.12 mV +/- 10 V
Electrical connection Screw terminal block
Measurement error 0.45 % of full scale +/- 10 V 25 °C
0.52 % of full scale 0...20 mA 25 °C
0.52 % of full scale 4...20 mA 25 °C
0.75 % of full scale +/- 10 V 0...60 °C
0.98 % of full scale 0...20 mA 0...60 °C
0.98 % of full scale 4...20 mA 0...60 °C
Isolation between channels 1500 Vrms
Isolation between channels and bus 1500 Vrms
Isolation between channels and ground 500 V
Protection type Overload protection
Short-circuit protection
Output voltage limits <= 30 V
Load impedance ohmic < 600 Ohm 0...20 mA
< 600 Ohm 4...20 mA
> 1000 Ohm +/- 10 V
Maximum load inductance 300 µH
Maximum load capacitance 0.1 µF
Marking CE
Current consumption 900 mA at 5 V DC
Module format Standard
Terminals description PLC n°1 (14)OUT_ANA_SHIELD#
(19)OUT_ANA_SHIELD#
(18)OUT_ANA_CUR#3
(1)OUT_ANA_VOLT#0
(5)OUT_ANA_SHIELD#
(16)OUT_ANA_VOLT#3
(15)OUT_ANA_SHIELD#
(11)OUT_ANA_VOLT#2
(12)OUT_ANA_COM#2
(20)OUT_ANA_SHIELD#
(6)OUT_ANA_VOLT#1
(7)OUT_ANA_COM#1
(2)OUT_ANA_COM#0
(13)OUT_ANA_CUR#2
(4)OUT_ANA_SHIELD#
(8)OUT_ANA_CUR#1
(9)OUT_ANA_SHIELD#
(3)OUT_ANA_CUR#0
(17)OUT_ANA_COM#3
(10)OUT_ANA_SHIELD#
Net weight 0.35 kg
Environment
Standards CSA C22.2 No 213 Class I Division 2 Group B
CSA C22.2 No 213 Class I Division 2 Group C
CSA C22.2 No 142
92/31/EEC
89/336/EEC
CSA C22.2 No 213 Class I Division 2 Group A
93/68/EEC
IEC 61131-2
73/23/EEC
CSA C22.2 No 213 Class I Division 2 Group D
UL 508
Product certifications GL
ABS
RINA
DNV
RMRS
LR
BV
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -25…70 °C
Relative humidity 10…95 % without condensation for operation
5…95 % without condensation for storage
Operating altitude 0...2000 m
Protective treatment TC
IP degree of protection IP20
Pollution degree 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 18.0 cm
Package 1 Length 26.0 cm
Package 1 Weight 453.0 g
Contractual warranty
Warranty 18 months