This Application will be decommissioned as of January 7th 2025

TSXASY800 |
Schneider-Electric
 
TSXASY800 picture- web-product-data-sheet
TSXASY800
Analog output module, Modicon Premium, 8 high level outputs, 13 bits coversion, 200mA at 5VDC
Schneider Electric
Characteristics
Main
Range of product Modicon Premium Automation platform
Product or component type Analog output module
Analogue output number 8
Analogue output type Current: 0...20 mA
Current: 4...20 mA
Voltage: +/- 10 V
Analog/digital conversion 13 bits + sign +/- 10 V
13 bits 0...20 mA
13 bits 4...20 mA
Complementary
Conversion time 5 ms
Measurement resolution 1.28 mV +/- 10 V
2.56 µA 0...20 mA
2.56 µA 4...20 mA
Electrical connection 1 SUB-D 25 connector
Measurement error 0.14 % of full scale +/- 10 V 25 °C
0.21 % of full scale 0...20 mA 25 °C
0.21 % of full scale 4...20 mA 25 °C
0.28 % of full scale +/- 10 V 0...60 °C
0.52 % of full scale 0...20 mA 0...60 °C
0.52 % of full scale 4...20 mA 0...60 °C
Isolation between channels Common point
Isolation between channels and bus 1000 Vrms
Isolation between channels and ground 1000 Vrms
Protection type Short-circuit protection
Overload protection
Output voltage limits <= 30 V
Load impedance ohmic < 600 Ohm 0...20 mA
< 600 Ohm 4...20 mA
> 1000 Ohm +/- 10 V
Maximum load inductance 300 µH
Maximum load capacitance 0.1 µF
Marking CE
Current consumption 200 mA at 5 V DC
300 mA at 24 V DC
Module format Standard
Terminals description PLC n°1 (16)OUT_ANA_CUR#1
(13)IN_ANA_STD#
(24)OUT_ANA_VOLT#7
(8)OUT_ANA_CUR#4
(20)OUT_ANA_COM#4
(1)OUT_ANA_VOLT#0
(17)OUT_ANA_COM#2
(4)OUT_ANA_VOLT#2
(9)OUT_ANA_COM#5
(11)OUT_ANA_CUR#6
(19)OUT_ANA_CUR#3
PW_NEG#
(25)OUT_ANA_CUR#7
(3)OUT_ANA_COM#1
(12)OUT_ANA_COM#7
(5)OUT_ANA_CUR#2
(6)OUT_ANA_COM#3
(15)OUT_ANA_VOLT#1
(18)OUT_ANA_VOLT#3
(22)OUT_ANA_CUR#5
(10)OUT_ANA_VOLT#6
PW_POS#
(14)OUT_ANA_COM#0
(23)OUT_ANA_COM#6
(2)OUT_ANA_CUR#0
(7)OUT_ANA_VOLT#4
(21)OUT_ANA_VOLT#5
Net weight 0.46 kg
Environment
Standards 93/68/EEC
CSA C22.2 No 213 Class I Division 2 Group A
CSA C22.2 No 142
73/23/EEC
CSA C22.2 No 213 Class I Division 2 Group B
89/336/EEC
CSA C22.2 No 213 Class I Division 2 Group D
UL 508
IEC 61131-2
92/31/EEC
CSA C22.2 No 213 Class I Division 2 Group C
Product certifications BV
RINA
DNV
LR
ABS
RMRS
GL
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -25…70 °C
Relative humidity 10…95 % without condensation for operation
5…95 % without condensation for storage
Operating altitude 0...2000 m
Protective treatment TC
IP degree of protection IP20
Pollution degree 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 18.0 cm
Package 1 Length 26.0 cm
Package 1 Weight 465.0 g
Contractual warranty
Warranty 18 months