This Application will be decommissioned as of January 7th 2025

TSXASZ401 |
Schneider-Electric
 
TSXASZ401 picture- web-product-data-sheet
TSXASZ401
Analog output module, Modicon TSX Micro, 4 outputs, 12 bits conversion, 90mA at 5VDC
Schneider Electric
Characteristics
Main
Range of product Modicon TSX Micro automation platform
Product or component type Analog output module
Number of channels 4
Analogue output type +/- 10 V
0...10 V
Complementary
Analog/digital conversion 11 bits 0...10 V
11 bits + sign +/- 10 V
Response time 400 µs
Output load >= 2 Ohm
Protection type Short-circuit
Temperature drift 0.096 %/10 °C
Current consumption 90 mA
Isolation voltage 1000 V AC
Net weight 0.2 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 18.0 cm
Package 1 Length 26.0 cm
Package 1 Weight 636.0 g
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
Contractual warranty
Warranty 18 months