Schneider-Electric
 
TSXBLY01 picture- web-product-data-sheet
TSXBLY01
Screw connection terminal block, Modicon premium, for analog and discrete I/O module, 20 ways
Schneider Electric
Characteristics
Main
Range of product Modicon Premium Automation platform
Accessory / separate part category Connection accessories
Accessory / separate part type Terminal block
Product or component type Terminal block
Accessory / separate part designation Screw connection terminal block
Accessory / separate part destination Analog I/O module
Discrete I/O module
Complementary
Product compatibility TSXAEY414
TSXASY410
Number of ways 20 ways
Net weight 0.1 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 4.4 cm
Package 1 Length 13.0 cm
Package 1 Weight 113.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 125
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 17.0 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
Contractual warranty
Warranty 18 months