This Application will be decommissioned as of January 7th 2025

TSXCANCA100 |
Schneider-Electric
 
TSXCANCA100 picture- web-product-data-sheet
TSXCANCA100
standard cable, Twido, CANopen, IP20, IEC 60332-1, 100m
Schneider Electric
Characteristics
Main
Range of product CANopen
Bus type CANopen
Product or component type CANopen cable
Accessory / separate part category Connection accessories
Accessory / separate part type Connecting cable
Accessory / separate part destination CANopen bus
Cable length 100 m
Complementary
Marking CE
Net weight 8.8 kg
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 22.000 cm
Package 1 Width 35.000 cm
Package 1 Length 35.000 cm
Package 1 Weight 9.345 kg
Unit Type of Package 2 P12
Number of Units in Package 2 24
Package 2 Height 100.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 235.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months