Schneider-Electric
 
TSXCANCADD5 picture- web-product-data-sheet
TSXCANCADD5
CANopen cordset - molded female SUB-D9 connectors - standard - IP20 - 5 m
Schneider Electric
Characteristics
Main
Range of product CANopen
Bus type CANopen
Accessory / separate part category Connection accessories
Accessory / separate part type Connecting cable
Accessory / separate part destination CANopen bus
Cable length 5 m
Complementary
Electrical connection 2 female connectors SUB-D 9 pin(s)
Marking CE
Net weight 0.44 kg
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 21.0 cm
Package 1 Length 27.0 cm
Package 1 Weight 449.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.49 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months