Schneider-Electric
 
TSXCANCBDD03 picture- web-product-data-sheet
TSXCANCBDD03
CANopen cordset - molded female SUB-D9 connectors - standard - IP20 - UL - 0.3m
Schneider Electric
Characteristics
Main
Range of product CANopen
Bus type CANopen
Accessory / separate part category Connection accessories
Accessory / separate part type Connecting cable
Accessory / separate part destination CANopen bus
Cable length 0.3 m
Complementary
Electrical connection 2 female connectors SUB-D 9 pin(s)
Marking CE
Net weight 0.086 kg
Environment
Product certifications UL
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1 cm
Package 1 Width 15 cm
Package 1 Length 20 cm
Package 1 Weight 89 g
Unit Type of Package 2 S04
Number of Units in Package 2 100
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 9.55 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months