This Application will be decommissioned as of January 7th 2025

TSXCAPH15 |
Schneider-Electric
 
TSXCAPH15 picture- web-product-data-sheet
TSXCAPH15
high density 15-way SUB-D connectors - for counter module - set of 2
Schneider Electric
Characteristics
Main
Range of product Modicon TSX Micro automation platform
Accessory / separate part designation High density 15-way SUB-D connectors
Accessory / separate part type SUB-D 15 connector
Accessory / separate part category Connection accessories
Accessory / separate part destination Counter module
Product specific application To connect encoder supply
To connect encoder power supply feedback
To connect counter sensor or incremental encoder
Quantity per set Set of 2
Complementary
Product compatibility TSXCTZ1B
TSXCTZ2AA
TSXCTZ2A
TSXCTZ1A
Connector type SUB-D 15
Net weight 0.05 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 9.0 cm
Package 1 Length 11.5 cm
Package 1 Weight 41.0 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
Contractual warranty
Warranty 18 months