Schneider-Electric
 
TSXCAPS15 picture- web-product-data-sheet
TSXCAPS15
15-way SUB-D connectors - for PLC - set of 2
Schneider Electric
Characteristics
Main
Range of product Modicon TSX Micro automation platform
Accessory / separate part designation 15-way SUB-D connectors
Accessory / separate part type SUB-D 15 connector
Accessory / separate part category Connection accessories
Accessory / separate part destination For PLC
Product specific application To connect integrated counter on module
Quantity per set Set of 2
Complementary
Product compatibility TSX3722
TSXCTY2C
Range compatibility Modicon Premium automation platform
Connector type SUB-D 15
Net weight 0.05 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 11.0 cm
Package 1 Length 13.0 cm
Package 1 Weight 47.0 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months