Schneider-Electric
 
TSXCAPS9 picture- web-product-data-sheet
TSXCAPS9
connector SUB-D 9 - for motion control module for servo motor
Schneider Electric
Characteristics
Main
Range of product Modicon Premium Automation platform
Accessory / separate part designation Connector SUB-D 9
Accessory / separate part type Connector
Accessory / separate part category Connection accessories
Accessory / separate part destination Motion control module for servo motor
Absolute encoder positioning module
Product specific application For absolute SSI encoder
For speed references
Quantity per set Set of 2
Complementary
Product compatibility TSXCTZ1B
TSXCAY..
Range compatibility Modicon TSX Micro automation platform
Connector type SUB-D 9
Net weight 0.05 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 7.0 cm
Package 1 Length 11.5 cm
Package 1 Weight 41.0 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
Contractual warranty
Warranty 18 months