Schneider-Electric
 
TSXCBRYK5 picture- web-product-data-sheet
TSXCBRYK5
connector SUB-D 9 - for bus X cable - 5 ways - set of 5
Schneider Electric
Characteristics
Main
Range of product Modicon Premium Automation platform
Accessory / separate part category Connection accessories
Accessory / separate part type Connector
Accessory / separate part designation Connector SUB-D 9
Accessory / separate part destination Bus X cable
Quantity per set Set of 5
Complementary
Number of ways 5 ways
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 11.0 cm
Package 1 Length 16.0 cm
Package 1 Weight 305.0 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
Contractual warranty
Warranty 18 months