Schneider-Electric
 
TSXCBY1000 picture- web-product-data-sheet
TSXCBY1000
cable on reel - free ends - 2 line testers - 100 m
Schneider Electric
Characteristics
Main
Range of product Modicon Premium Automation platform
Accessory / separate part category Connection accessories
Accessory / separate part type Connecting cable
Accessory / separate part designation Cable on reel
Accessory / separate part destination For multiracks configuration
Additional information To be fitted with TSXCBYK9 connectors
Complementary
Cable length 100 m
Electrical connection Free ends
Kit composition 2 line testers
Net weight 12.32 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 33.000 cm
Package 1 Width 59.500 cm
Package 1 Length 59.500 cm
Package 1 Weight 16.250 kg
Unit Type of Package 2 P12
Number of Units in Package 2 6
Package 2 Height 118.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 117.500 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months