This Application will be decommissioned as of January 7th 2025

TSXCBY120K |
Schneider-Electric
 
TSXCBY120K picture- web-product-data-sheet
TSXCBY120K
daisy chaining Bus X cable - for racks - 2 connectors SUB-D 9 - 12 m
Schneider Electric
Characteristics
Main
Range of product Modicon Premium Automation platform
Accessory / separate part category Connection accessories
Accessory / separate part type Connecting cable
Accessory / separate part designation Daisy chaining Bus X cable
Accessory / separate part destination For multiracks configuration
Complementary
Cable length 12 m
Electrical connection 2 connectors SUB-D 9
Net weight 1.26 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.000 cm
Package 1 Width 30.000 cm
Package 1 Length 40.000 cm
Package 1 Weight 1.800 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months