Schneider-Electric
 
TSXCBY280KT picture- web-product-data-sheet
TSXCBY280KT
daisy chaining Bus X cable kit, Modicon X80, for racks, 2 connectors SUB-D9, 28m
Schneider Electric
Characteristics
Main
Range of product Modicon Premium Automation platform
Accessory / separate part category Connection accessories
Accessory / separate part type Connection kit
Accessory / separate part designation Daisy chaining Bus X cable kit
Accessory / separate part destination For multiracks configuration
Complementary
Cable length 28 m
Electrical connection 2 connectors SUB-D 9
Kit composition 1 cable + 2 transient voltage suppressors
Net weight 3.06 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.000 cm
Package 1 Width 38.000 cm
Package 1 Length 50.000 cm
Package 1 Weight 3.595 kg
Unit Type of Package 2 S04
Number of Units in Package 2 3
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 11.531 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months