Schneider-Electric
 
TSXCBYACC10 picture- web-product-data-sheet
TSXCBYACC10
connector mounting tool - for connector - 1 pen, 2 crimping pliers
Schneider Electric
Characteristics
Main
Range of product Modicon Premium Automation platform
Accessory / separate part category Installation accessories
Accessory / separate part type Installation kit
Accessory / separate part designation Connector mounting tool
Accessory / separate part destination Connector
Additional information Also requires a wire stripper, a pair of scissors and a digital ohmmeter
Complementary
Product compatibility TSXCBYK9
Kit composition 1 pen
2 crimping pliers
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 15.0 cm
Package 1 Length 32.0 cm
Package 1 Weight 926.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 4
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.054 kg
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months