Schneider-Electric
 
TSXCBYK9 picture- web-product-data-sheet
TSXCBYK9
bus X SUB-D 9 connectors - for cable end - set of 2
Schneider Electric
Characteristics
Main
Range of product Modicon Premium Automation platform
Accessory / separate part category Connection accessories
Accessory / separate part type Connector
Accessory / separate part designation Bus X SUB-D 9 connectors
Accessory / separate part destination Cable end
Quantity per set Set of 2
Complementary
Product compatibility TSXCBY1000
Product weight 0.08 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.500 cm
Package 1 Width 11.000 cm
Package 1 Length 17.000 cm
Package 1 Weight 80.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 50
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.517 kg
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months