Schneider-Electric
 
TSXCCPS15050 picture- web-product-data-sheet
TSXCCPS15050
S15/S15 CNT INTERF. CABLE
Schneider Electric
Characteristics
Main
Range of product Advantys Telefast
Accessory / separate part designation Connecting cable
Accessory / separate part type Connecting cable
Accessory / separate part category Connection accessories
Accessory / separate part destination ABECPA11 adaptor sub-base
ABE7CPA01 adaptor sub-base
TSXTAPS1505 interface
Complementary
Product compatibility TSXCCY1128
TSXCTY
TSXCAY
Cable length 0.5 m
Wire section 0.205 mm²
Electrical connection 1 connector SUB-D, 15 ways for PLC side
1 connector SUB-D, 15 ways for Telefast end
Net weight 0.11 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 25.0 cm
Package 1 Length 27.0 cm
Package 1 Weight 127.0 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
Contractual warranty
Warranty 18 months