Schneider-Electric
 
TSXCCY1128 picture- web-product-data-sheet
TSXCCY1128
electronic cam module - 128 cams - 1 axis - 7 W
Schneider Electric
Characteristics
Main
Range of product Modicon Premium Automation platform
Product or component type Electronic cam module
Number of cams 128
Number of tracks 32
Function of module Position, monostable, brake
Switching feedforward
Measurement capture
Parts counter
Elimination of axis backflash
Generation of events
Position recalibration
I/O modularity 1 axis
Electrical circuit type Auxiliary input positive conforming to EN/IEC 61131 type 1
Incremental encoder with 10...30 V positive or negative
Incremental encoder with RS422 differential
Complementary
Clock frequency 200 kHz SSI absolute encoder
Incremental encoder frequency x1 500 kHz
Incremental encoder frequency x 4 250 kHz
Power dissipation in W 7 W
Maximum output refresh cycle 100 µs 32
200 µs 128
50 µs 16
Input compatibility Absolute encoder parallel output ABE7CPA11
Absolute encoder SSI serial output
Incremental encoder 10...30 V totem pole
Incremental encoder 5 V DC RS422/485 line emitter
Input voltage 24 V encoder with 10...30 V
24 V auxiliary input
Input current 10 mA for RS422
15.5 mA for encoder with 10...30 V
8 mA for auxiliary input
Input voltage limits <= 5.5 V RS422
19...30 V encoder with 10...30 V
19...30 V auxiliary input
Voltage state 1 guaranteed > 3 V for RS422
>= 11 V for encoder with 10...30 V
>= 11 V for auxiliary input
Current state 1 guaranteed >= 5 mA (encoder with 10...30 V)
>= 5.8 mA (RS422)
>= 3 mA (auxiliary input)
Voltage state 0 guaranteed < 5 V for encoder with 10...30 V
<= -3 V for RS422
< 5 V for auxiliary input
Current state 0 guaranteed <= 2 mA (encoder with 10...30 V)
<= -5.8 mA (RS422)
<= 1.5 mA (auxiliary input)
Response time < 100 µs for auxiliary input
Input impedance Encoder with 10...30 V: 1500 Ohm for nominal U
Auxiliary input: 3000 Ohm for nominal U
Output type Track output conforming to EN/IEC 61131-2
Output voltage 24 V DC
Nominal output current 0.5 A
Rated current <= 12 A per module
<= 6 A per connector
<= 0.6 A per output
Output voltage limits 19...30 V
Output compatibility Positive logic DC inputs (resistance <= 15 kOhm)
Maximum tungsten load 10 W
Switching frequency < 0.6/LI² inductive load
Preactuator voltage detection threshold < 14 V fault state
> 18 V OK state
Output overload protection Thermal circuit breaker
Current limiter
Output short-circuit protection Current limiter
Thermal circuit breaker
Output overvoltage protection Zener diode
Reverse polarity protection Reverse diode on power supply
Checks Monitoring peactuator power supply
Local signalling 1 LED (green) for channel diagnostics operative (CH0)
1 LED (green) for processor running (RUN)
1 LED (red) for I/O module or configuration fault (I/O)
1 LED (red) for processor or system fault (ERR)
Electrical connection 1 connector HE-10 with 20 pins for connecting the auxiliary inputs and the encoder power supply
1 connector HE-10 with 20 pins for connecting the track outputs on group 0 and 1
1 connector HE-10 with 20 pins for connecting the track outputs on group 2 and 3
1 connector SUB-D 15 for connecting incremental or absolute encoder
Current consumption 660 mA at 5 V DC
15 mA at 24 V DC
Module format Standard
Product weight 0.48 kg
Environment
Electromagnetic discharge time < L/R s
Protective treatment TC
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -25…70 °C
Relative humidity 10…95 % without condensation for operation
5…95 % without condensation for storage
Operating altitude 0...2000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.5 cm
Package 1 Width 18.0 cm
Package 1 Length 26.0 cm
Package 1 Weight 823.0 g
Offer Sustainability
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months