Schneider-Electric
 
TSXCDP053 picture- web-product-data-sheet
TSXCDP053
connecting cable - Modicon Premium - 0.5 m - for sub-base ABE7H16R20
Schneider Electric
Characteristics
Main
Range of product Modicon Premium
Accessory / separate part designation Connecting cable
Accessory / separate part type Connecting cable
Accessory / separate part category Connection accessories
Accessory / separate part destination Sub-base ABE7H16R20
Complementary
Product compatibility TSXCFY21
TSXCTY2C
TSXCCY1128
TSXCFY11
TSXCAY
TSXCTY2A
TSXCTY4A
Cable length 0.5 m
Electrical connection 1 connector HE10, 20 ways for module side
1 connector HE10, 20 ways for PLC side
Wire section 0.324 mm²
AWG gauge AWG 22
Net weight 0.085 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.000 cm
Package 1 Width 17.000 cm
Package 1 Length 19.000 cm
Package 1 Weight 116.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.467 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months