Schneider-Electric
 
TSXCDP1001 picture- web-product-data-sheet
TSXCDP1001
preformed cable - 10 m - for Modicon Premium PLC servodrive
Schneider Electric
Characteristics
Main
Range of product Modicon Premium
Accessory / separate part designation Preformed cable
Accessory / separate part type Connecting cable
Accessory / separate part category Connection accessories
Accessory / separate part destination Servo drive
Modicon Premium PLC
Complementary
Product compatibility TSXCTY2A
TSXCFY21
TSXCTY2C
TSXCCY1128
TSXCTY4A
TSXCFY11
Cable length 10 m
Electrical connection 1 insulated connector HE10, 20 ways for module side
Free end with 4 colour-coded wires for PLC side
Wire section 0.324 mm²
AWG gauge AWG 22
Product weight 1.21 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.000 cm
Package 1 Width 21.000 cm
Package 1 Length 21.000 cm
Package 1 Weight 1.429 kg
Unit Type of Package 2 S02
Number of Units in Package 2 4
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 5.995 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months