Schneider-Electric
 
TSXCDP202 picture- web-product-data-sheet
TSXCDP202
rolled ribbon connecting cable - for I/O module with HE10 connectors - 2 m
Schneider Electric
Characteristics
Main
Range of product Modicon Premium Automation platform
Accessory / separate part designation Rolled ribbon connecting cable
Accessory / separate part type Connecting cable
Accessory / separate part category Connection accessories
Accessory / separate part destination I/O module fitted with HE10 connectors
Telefast 2 sub-base
Product specific application Encoder supply 5 V/10...30 V DC
Auxiliary inputs supply 24 V DC
Complementary
Product compatibility TSXCTY2C
ABE7H08R10
ABE7H16R20
Cable length 2 m
Electrical connection 2 connectors HE10, 20 ways
Wire section 0.08 mm²
AWG gauge AWG 28
Current per channel 0.1 A
Net weight 0.17 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 18.000 cm
Package 1 Length 19.000 cm
Package 1 Weight 125.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 30
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.375 kg
Unit Type of Package 3 P06
Number of Units in Package 3 240
Package 3 Height 75.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 44.000 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months