Schneider-Electric
 
TSXCDP302 picture- web-product-data-sheet
TSXCDP302
rolled ribbon connecting cable - for I/O module with HE10 connectors - 3 m
Schneider Electric
Characteristics
Main
Range of product Modicon Premium Automation platform
Accessory / separate part designation Rolled ribbon connecting cable
Accessory / separate part type Connecting cable
Accessory / separate part category Connection accessories
Accessory / separate part destination Telefast 2 sub-base
I/O module fitted with HE10 connectors
Product specific application Encoder supply 5 V/10...30 V DC
Auxiliary inputs supply 24 V DC
Complementary
Product compatibility ABE7H08R10
TSXCTY2C
ABE7H16R20
Cable length 3 m
Electrical connection 2 connectors HE10, 20 ways
Wire section 0.08 mm²
AWG gauge AWG 28
Current per channel 0.1 A
Product weight 0.25 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 16.0 cm
Package 1 Length 18.0 cm
Package 1 Weight 175.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 20
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.5 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months