Schneider-Electric
 
TSXCDP611 picture- web-product-data-sheet
TSXCDP611
preformed cable - 6 m - for TSX Premium
Schneider Electric
Characteristics
Main
Range of product TSX Premium
Accessory / separate part designation Preformed cable
Accessory / separate part type Connecting cable
Accessory / separate part category Connection accessories
Accessory / separate part destination Lexium 17D servo drive
Lexium 05 servo drive
Lexium 15 servo drive
Complementary
Product compatibility TSXTAPMAS block
TSXCAY module
Cable length 6 m
Electrical connection 1 connector
1 free end servo drive side
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 20.0 cm
Package 1 Length 28.0 cm
Package 1 Weight 471.0 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
Contractual warranty
Warranty 18 months