Schneider-Electric
 
TSXCPP110 picture- web-product-data-sheet
TSXCPP110
CANopen bus master PCMCIA card, Modicon Premium, V4.02, 60mA at 5VDC, CANopen
Schneider Electric
Characteristics
Main
Range of product Modicon Premium Automation platform
Product or component type CANopen bus master PCMCIA card
Software designation CANopen standard
Software version V4.02
Additional information Unauthorized on TSX P57 153M/154M processor
Electrical connection 1 male connector SUB-D 9 + TAP junction CANopen bus connection
Complementary
Product compatibility Modicon Premium TSXP57
Atrium TSXPCI or TPCX
Device conforms to CANopen standard profile
Memory type PCMCIA card III
Bus conformity class M00
Communication port protocol CANopen
Method of access Master
Transmission rate 800 kbit/s
20 kbit/s
10 kbit/s
50 kbit/s
500 kbit/s
1000 kbit/s
250 kbit/s
125 kbit/s
Transmission support medium 2 twisted shielded pairs cable
Communication service Management of bus operating modes
Message handling (SDO)
PDO cyclic exchanges
Number of modules per PLC per PC 1 Premium TSXP57
Current consumption 60 mA at 5 V DC
Marking CE
Net weight 0.23 kg
Environment
Ambient air temperature for operation 0…60 °C
IP degree of protection IP20
Standards DR 303-2
DS 301 V4.02
Product certifications CSA
UL
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 17.0 cm
Package 1 Length 22.0 cm
Package 1 Weight 308.0 g
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
Contractual warranty
Warranty 18 months