Schneider-Electric
 
TSXCSY164 picture- web-product-data-sheet
TSXCSY164
Multi axis control module, Modicon Premium, for SERCOS digital servo drives, 4Mbit/s, 9W, 1800 mA at 5VDC, 16 axis
Schneider Electric
Characteristics
Main
Range of product Modicon Premium Automation platform
Product or component type Multi axis control module
Product specific application SERCOS digital servo drives
Number of channels 32
Number of axis 16 configurable
Path function Following of auxiliary axes
Simple linear
Communication network type SERCOS 2
Structure type Industrial conforming to EN 61491
Complementary
Set of axes 4 followers
4 coordinated
Cam profile 7
Topology Ring
Transmission support medium Fiber optic cable
Transmission rate 4 Mbit/s
Cycle time 2 ms for 2
2 ms for 4
3 ms for 12
4 ms for 16
2 ms for 8
Maximum number of segment of SERCOS network 9
Maximum optic fiber length 150 m glass
38 m plastic
Maximum length of segment 100 m bus X
Power dissipation in W 9 W
Local signalling 1 LED (green) for module operating (RUN)
1 LED (red) for external fault (I/O)
1 LED (red) for internal fault, module failure (ERR)
1 LED (yellow) for flashing indicates data transmission and reception
1 LED (yellow) for flashing module reinitializing (INI)
24 LEDs (green) for channel diagnostic
Current consumption 1800 mA at 5 V DC
Net weight 0.52 kg
Environment
Standards EN/IEC 61491
IP degree of protection IP20
Ambient air temperature for operation 0…60 °C
Relative humidity 10…95 % without condensation
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.5 cm
Package 1 Width 18.0 cm
Package 1 Length 26.0 cm
Package 1 Weight 728.0 g
Offer Sustainability
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months