Schneider-Electric
 
TSXCSY85 picture- web-product-data-sheet
TSXCSY85
multi axis control module - for SERCOS digital servo drives - 1800 mA at 5 V DC
Schneider Electric
Characteristics
Main
Range of product Modicon Premium Automation platform
Product or component type Multi axis control module
Product specific application SERCOS digital servo drives
Number of channels 32
Number of axis 4 imaginary
4 remote
8 real
Path function Circular path
Linear path
Communication network type SERCOS 2
Structure type Industrial conforming to EN 61491
Complementary
Set of axes 4 followers
4 coordinated
Cam profile 7
Topology Ring
Transmission support medium Fiber optic cable
Transmission rate 4 Mbit/s
Cycle time 2 ms for 2
2 ms for 4
4 ms for 8
Maximum number of segment of SERCOS network 9
Maximum optic fiber length 150 m glass
38 m plastic
Maximum length of segment 100 m bus X
Power dissipation in W 9 W
Local signalling 1 LED (green) for module operating (RUN)
1 LED (red) for external fault (I/O)
1 LED (red) for internal fault, module failure (ERR)
1 LED (yellow) for flashing indicates data transmission and reception
1 LED (yellow) for flashing module reinitializing (INI)
24 LEDs (green) for channel diagnostic
Current consumption 1800 mA at 5 V DC
Net weight 0.52 kg
Environment
Standards EN/IEC 61491
IP degree of protection IP20
Ambient air temperature for operation 0…60 °C
Relative humidity 10…95 % without condensation
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.500 cm
Package 1 Width 18.000 cm
Package 1 Length 26.000 cm
Package 1 Weight 809.000 g
Contractual warranty
Warranty 18 months