This Application will be decommissioned as of January 7th 2025

TSXCTY2A |
Schneider-Electric
 
TSXCTY2A picture- web-product-data-sheet
TSXCTY2A
Counter modules, Modicon Premium, 2 channels modularity, thermal tripping protection, 4.5 to 6W, 40kHz
Schneider Electric
Characteristics
Main
Range of product Modicon Premium Automation platform
Product or component type Counter modules
I/O modularity 2 channels
Electrical circuit type Auxiliary output conforming to EN/IEC 61131
Complementary
Counting frequency 40 kHz
Power dissipation in W 4.5…6 W
Cycle time 5 ms
Discrete input logic Current sink for auxiliary input (preset, enable and read) conforming to IEC 1131 Type 2
Resistive for 2/3-wire proximity sensors PNP/NPN input conforming to IEC 1131 Type 2
Resistive for encoder input
Input logic Positive
Input compatibility 2/3-wire proximity sensors PNP/NPN
Incremental encoder 10...30 V totem pole
Incremental encoder 5 V DC RS422
Input voltage 24 V 18 mA 2/3-wire proximity sensors PNP/NPN
24 V 7 mA auxiliary input (preset, enable and read)
5 V 18 mA encoder input
Input voltage limits <= 5.5 V encoder input
19...30 V 2/3-wire proximity sensors PNP/NPN
19...30 V auxiliary input (preset, enable and read)
Voltage state 1 guaranteed >= 11 V for 2/3-wire proximity sensors PNP/NPN
>= 11 V for auxiliary input (preset, enable and read)
>= 2.4 V for encoder input
Current state 1 guaranteed >= 3.7 mA (encoder input)
>= 6 mA (2/3-wire proximity sensors PNP/NPN)
>= 6 mA (auxiliary input (preset, enable and read))
Voltage state 0 guaranteed <= 1.2 V for encoder input
<= 5 V for 2/3-wire proximity sensors PNP/NPN
<= 5 V for auxiliary input (preset, enable and read)
Current state 0 guaranteed <= 1 mA (encoder input)
<= 2 mA (2/3-wire proximity sensors PNP/NPN)
<= 2 mA (auxiliary input (preset, enable and read))
Response time < 2.5 ms sensor voltage at loss of 24 V auxiliary input (preset, enable and read)
Input impedance Encoder input: > 270 Ohm at U = 2.4 V
2/3-wire proximity sensors PNP/NPN: 1400 Ohm at Un
Auxiliary input (preset, enable and read): 3400 Ohm at Un
Encoder input: 400 Ohm at Un
Output voltage 24 V DC
Nominal output current 0.5 A
Output voltage limits 19...30 V
Maximum voltage drop <0.5 V at state 1
Output compatibility Positive logic DC inputs (resistance <= 15 kOhm) for auxiliary output
Maximum leakage current 0.1 mA
Switching frequency < 0.6/LI² Hz on inductive load load
Output overload protection Thermal tripping via program or automatically
Current limiter
Output short-circuit protection Thermal tripping via program or automatically
Current limiter
Output overvoltage protection Zener diode
Reverse polarity protection Reverse diode on supply
Checks Sensor power supply
Current consumption 280 mA at 5 V DC
30 mA at 24 V DC
Module format Standard
Local signalling 1 LED (green) for module operating (RUN)
1 LED (red) for external fault (I/O)
1 LED (red) for internal fault, module failure (ERR)
2 LEDs (green) for axis diagnostics available (CH.)
Electrical connection 1 connector HE-10, 20 pins
2 connectors SUB-D 15
Net weight 0.32 kg
Environment
Protective treatment TC
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -25…70 °C
Relative humidity 5…95 % without condensation
Operating altitude <= 2000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 18.0 cm
Package 1 Length 26.0 cm
Package 1 Weight 489.0 g
Offer Sustainability
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause cancer and birth defects or other reproductive harm.For more information go to www.p65warnings.ca.gov
Contractual warranty
Warranty 18 months