This Application will be decommissioned as of January 7th 2025

TSXCTZ1B |
Schneider-Electric
 
TSXCTZ1B picture- web-product-data-sheet
TSXCTZ1B
1 CH.SSI ABSOL. ENCODER
Schneider Electric
Characteristics
Main
Range of product Modicon TSX Micro automation platform
Input voltage 5 V DC
10...30 V DC
Input voltage 24 V
Input current 8 mA
Input voltage limits > 11 V at state 1
< 5 V at state 0
19...30 V
Current state 0 guaranteed <= 1.5 mA
Current state 1 guaranteed >= 3 mA
Input impedance 3 Ohm
Complementary
Number of channels 1
Encoder type SSI input absolute encoder 8...25 bits 200 kHz 150 m
SSI input absolute encoder 8...25 bits 1000 kHz 10 m
Output encoder type Parallel output 24 bits
Number of inputs 2
Acquisition time 50 ms from state 0 to state 1
50 ms from state 1 to state 0
Input type Resistive
Standards IEC 1131 Type 1
Input compatibility 2-wire/3-wire proximity sensor
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 18.0 cm
Package 1 Length 26.0 cm
Package 1 Weight 336.0 g
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins