Schneider-Electric
 
TSXCTZ2A picture- web-product-data-sheet
TSXCTZ2A
Counter modules, Modicon TSX Micro, current consumption 15mA, 100Hz, 2 inputs
Schneider Electric
Characteristics
Main
Range of product Modicon TSX Micro automation platform
Product or component type Counter modules
Counting input number 2
Counting frequency 40 Hz
Network frequency 100 Hz
Input voltage 5 V DC
24 V DC
Input current 18 mA
Input voltage limits >= 2.4 V at state 1 5 V DC
<= 1.2 V at state 0 5 V DC
>= 11 V at state 1 24 V DC
<= 5 V at state 0 24 V DC
5.5 V 5 V DC
19...30 V 24 V DC
Current state 0 guaranteed <= 1 mA 5 V DC
<= 2 mA 24 V DC
Current state 1 guaranteed >= 6 mA 24 V DC
>= 3.7 mA 5 V DC
Complementary
Response time 1.5 ms event processing
8 ms master task
Sensor power supply 2.5 V
Current consumption 15 mA
Logic input Positive
Input impedance 0.27 Ohm at 5 V DC at Un
1.4 Ohm at 24 V DC at Un
>= 0.44 Ohm at 5 V DC at U = 2.4 V
Response time 3 ms
Input type Resistive 24 V DC
Input compatibility 2-wire/3-wire proximity sensor 24 V DC
Net weight 0.21 kg
Environment
Standards IEC 1131 Type 2 24 V DC
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 18.0 cm
Package 1 Length 26.0 cm
Package 1 Weight 336.0 g
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
Contractual warranty
Warranty 18 months