This Application will be decommissioned as of January 7th 2025

TSXCUSB232 |
Schneider-Electric
 
TSXCUSB232 picture- web-product-data-sheet
TSXCUSB232
Modicon M221, Modicon M241, Modicon M251, connection cord set for PC terminal, 0.4 m
Schneider Electric
Characteristics
Main
Range of product Modicon M221
Modicon M241
Modicon M251
Accessory / separate part category Connection accessories
Accessory / separate part type Connecting cable
Accessory / separate part designation Connection cordset for PC terminal
Accessory / separate part destination Unity processor
Cable length 0.4 m
Complementary
Product compatibility 140CPU65160S
140CPU43412U
140CPU53414B
140CPU65260
140CPU67160S
140CPU31110
140CPU65160
140CPU67160
140CPU65150
Range compatibility Modicon Quantum automation platform
Electrical connection 1 connector SUB-D 9 processor side
1 connector USB PC side
Net weight 0.145 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 6.5 cm
Package 1 Length 12.0 cm
Package 1 Weight 200.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 24
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 4.8 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months