This Application will be decommissioned as of January 7th 2025

TSXCUSBMBP |
Schneider-Electric
 
TSXCUSBMBP picture- web-product-data-sheet
TSXCUSBMBP
USB gateway, Modicon Quantum, Modbus Plus bus
Schneider Electric
Characteristics
Main
Range of product Harmony XBT
Accessory / separate part category Communication accessories
Accessory / separate part type Gateway
Accessory / separate part designation USB gateway
Accessory / separate part destination Terminal
Bus type Modbus Plus
Complementary
Product compatibility XBTGK....
XBTGTW...
XBTGT....
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.500 cm
Package 1 Width 14.200 cm
Package 1 Length 22.500 cm
Package 1 Weight 344.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 6
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.378 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months