Schneider-Electric
 
TSXCXP213 picture- web-product-data-sheet
TSXCXP213
connecting cable - Modicon Premium - 2.5 m - for TSXCAY module
Schneider Electric
Characteristics
Main
Range of product Modicon Premium
Accessory / separate part designation Connecting cable
Accessory / separate part type Connecting cable
Accessory / separate part category Connection accessories
Accessory / separate part destination ABE7CPA01 sub-base
TSXTAPMAS splitter unit
Complementary
Product compatibility TSXCAY module
Cable function Axis control
Cable length 2.5 m
Electrical connection 1 connector SUB-D 15 ways module side
1 connector SUB-D 9 ways PLC side
Wire section 0.205 mm²
Product weight 0.27 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 24.0 cm
Package 1 Length 27.0 cm
Package 1 Weight 253.0 g
Offer Sustainability
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months