Schneider-Electric
 
TSXDEY08D2 picture- web-product-data-sheet
TSXDEY08D2
discrete input module Modicon Premium - 8 I 24 V DC
Schneider Electric
Characteristics
Main
Range of product Modicon Premium Automation platform
Product or component type Discrete input module
Discrete input number 8 current sink isolated conforming to EN/IEC 61131-2 type 2
Discrete input voltage 24 V DC positive
Sensor power supply 19…30 V
Input compatibility With 2-wire/3-wire proximity sensors conforming to EN/IEC 60947-5-2
Discrete input current 7 mA
Complementary
Voltage state 1 guaranteed >= 11 V
Current state 1 guaranteed >= 6.5 mA
Voltage state 0 guaranteed <= 5 V
Current state 0 guaranteed <= 2 mA
Input impedance 4000 Ohm at state 1
Response time 4 ms
<= 7 ms
Isalotion resistance < 10 MOhm 500 V DC
Power dissipation (1 W + 0.15 W x No of channels used)
Electrical connection Screw terminal
Marking CE
Current consumption 55 mA at 5 V DC
80 mA at 24 V DC
Module format Standard
Net weight 0.3 kg
Environment
Dielectric strength 1500 V AC at 50/60 Hz
Standards UL 508
CSA C22.2 No 213 Class I Division 2 Group C
73/23/EEC
89/336/EEC
IEC 60664
EN/IEC 61131-2
CSA C22.2 No 213 Class I Division 2 Group A
CSA C22.2 No 213 Class I Division 2 Group B
CSA C22.2 No 213 Class I Division 2 Group D
92/31/EEC
CSA C22.2 No 142
93/68/EEC
Product certifications LR
BV
RINA
ABS
GL
DNV
RMRS
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -25…70 °C
Relative humidity 10…95 % without condensation for operation
5…95 % without condensation for storage
Operating altitude 0...2000 m
Protective treatment TC
IP degree of protection IP20
Pollution degree 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 18.0 cm
Package 1 Length 26.0 cm
Package 1 Weight 409.0 g
Contractual warranty
Warranty 18 months