Schneider-Electric
 
TSXDEY16A2 picture- web-product-data-sheet
TSXDEY16A2
discrete input module Modicon Premium - 16 I 24 V AC
Schneider Electric
Characteristics
Main
Range of product Modicon Premium Automation platform
Product or component type Discrete input module
Discrete input number 16 resistive isolated conforming to EN/IEC 61131-2 type 2
16 resistive isolated
Discrete input voltage 24 V DC negative
24 V AC
Network frequency 50/60 Hz 47…63 Hz AC
Sensor power supply 19…30 V DC
20…26 V AC
Input compatibility With 2-wire/3-wire proximity sensors conforming to EN/IEC 60947-5-2
Discrete input current 15 mA AC
16 mA DC
Complementary
Voltage state 1 guaranteed <= 10 V DC
10 V AC
Current state 1 guaranteed >= 6.5 mA DC
6 mA AC
Voltage state 0 guaranteed >= 19 V DC
5 V AC
Current state 0 guaranteed <= 2 mA DC
4 mA AC
Input impedance 1600 Ohm at state 1
Response time 15 ms
<= 20 ms
Isalotion resistance < 10 MOhm 500 V DC
Power dissipation (1 W + 0.4 W x No of channels used) DC
0.89 W AC
Electrical connection Screw terminal
Marking CE
Current consumption 80 mA at 5 V DC
Module format Standard
Net weight 0.31 kg
Environment
Dielectric strength 1500 V AC at 50/60 Hz
Standards CSA C22.2 No 213 Class I Division 2 Group B
93/68/EEC
CSA C22.2 No 142
73/23/EEC
EN/IEC 61131-2
IEC 60664
89/336/EEC
UL 508
CSA C22.2 No 213 Class I Division 2 Group D
92/31/EEC
CSA C22.2 No 213 Class I Division 2 Group A
CSA C22.2 No 213 Class I Division 2 Group C
Product certifications RINA
DNV
BV
LR
GL
RMRS
ABS
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -25…70 °C
Relative humidity 10…95 % without condensation for operation
5…95 % without condensation for storage
Operating altitude 0...2000 m
Protective treatment TC
IP degree of protection IP20
Pollution degree 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 18.0 cm
Package 1 Length 26.0 cm
Package 1 Weight 436.0 g
Contractual warranty
Warranty 18 months