Schneider-Electric
 
TSXDEY16A3 picture- web-product-data-sheet
TSXDEY16A3
discrete input module Modicon Premium - 16 I 48 V AC
Schneider Electric
Characteristics
Main
Range of product Modicon Premium Automation platform
Product or component type Discrete input module
Discrete input number 16 capacitive isolated conforming to EN/IEC 61131-2 type 2
Discrete input voltage 48 V AC
Network frequency 50/60 Hz 47…63 Hz AC
Sensor power supply 40…52 V
Input compatibility With 2-wire/3-wire proximity sensors conforming to EN/IEC 60947-5-2
Discrete input current 16 mA
Complementary
Voltage state 1 guaranteed 29 V
Current state 1 guaranteed 6 mA
Voltage state 0 guaranteed 10 V
Current state 0 guaranteed 4 mA
Input impedance 3200 Ohm at state 1
Response time 10 ms
<= 20 ms
Isalotion resistance < 10 MOhm 500 V DC
Power dissipation 0.86 W
Electrical connection Screw terminal
Marking CE
Current consumption 80 mA at 5 V DC
Module format Standard
Product weight 0.32 kg
Environment
Dielectric strength 1500 V AC at 50/60 Hz
Standards CSA C22.2 No 213 Class I Division 2 Group B
93/68/EEC
CSA C22.2 No 213 Class I Division 2 Group C
73/23/EEC
92/31/EEC
CSA C22.2 No 213 Class I Division 2 Group D
EN/IEC 61131-2
UL 508
89/336/EEC
IEC 60664
CSA C22.2 No 142
CSA C22.2 No 213 Class I Division 2 Group A
Product certifications BV
RMRS
GL
ABS
LR
RINA
DNV
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -25…70 °C
Relative humidity 10…95 % without condensation for operation
5…95 % without condensation for storage
Operating altitude 0...2000 m
Protective treatment TC
IP degree of protection IP20
Pollution degree 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 18.0 cm
Package 1 Length 26.0 cm
Package 1 Weight 436.0 g
Offer Sustainability
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause cancer and birth defects or other reproductive harm.For more information go to www.p65warnings.ca.gov
Contractual warranty
Warranty 18 months