Schneider-Electric
 
TSXDEY16A4 picture- web-product-data-sheet
TSXDEY16A4
Discrete input module, Modicon Premium, 16 inputs, compatible with 2/3 wires proximity sensors, 0.83W, 12mA
Schneider Electric
Characteristics
Main
Range of product Modicon Premium Automation platform
Product or component type Discrete input module
Discrete input number 16 capacitive isolated conforming to EN/IEC 61131-2 type 2
Discrete input voltage 110 V AC
Network frequency 50/60 Hz 47…63 Hz AC
Sensor power supply 85…132 V
Input compatibility With 2-wire/3-wire proximity sensors conforming to EN/IEC 60947-5-2
Discrete input current 12 mA
Complementary
Voltage state 1 guaranteed 74 V
Current state 1 guaranteed 6 mA
Voltage state 0 guaranteed 20 V
Current state 0 guaranteed 4 mA
Input impedance 9200 Ohm at state 1
Response time 10 ms
<= 20 ms
Isalotion resistance < 10 MOhm 500 V DC
Power dissipation 0.83 W
Electrical connection Screw terminal
Marking CE
Current consumption 80 mA at 5 V DC
Module format Standard
Product weight 0.32 kg
Environment
Dielectric strength 1500 V AC at 50/60 Hz
Standards 93/68/EEC
CSA C22.2 No 213 Class I Division 2 Group C
EN/IEC 61131-2
73/23/EEC
CSA C22.2 No 142
89/336/EEC
UL 508
CSA C22.2 No 213 Class I Division 2 Group A
IEC 60664
CSA C22.2 No 213 Class I Division 2 Group B
92/31/EEC
CSA C22.2 No 213 Class I Division 2 Group D
Product certifications DNV
ABS
RINA
GL
LR
BV
RMRS
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -25…70 °C
Relative humidity 10…95 % without condensation for operation
5…95 % without condensation for storage
Operating altitude 0...2000 m
Protective treatment TC
IP degree of protection IP20
Pollution degree 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 18.0 cm
Package 1 Length 26.0 cm
Package 1 Weight 420.0 g
Contractual warranty
Warranty 18 months