Schneider-Electric
 
TSXDEY16A5 picture- web-product-data-sheet
TSXDEY16A5
Discrete input module, Modicon Premium, 16 inputs, compatible with 2/3 wires proximity sensors, 0.83W, 15mA
Schneider Electric
Characteristics
Main
Range of product Modicon Premium Automation platform
Product or component type Discrete input module
Discrete input number 16 capacitive isolated conforming to EN/IEC 61131-2 type 2
Discrete input voltage 220 V AC
Network frequency 50/60 Hz 47…63 Hz AC
Sensor power supply 170…264 V
Input compatibility With 2-wire/3-wire proximity sensors conforming to EN/IEC 60947-5-2
Discrete input current 15 mA
Complementary
Voltage state 1 guaranteed 159 V
Current state 1 guaranteed 6 mA
Voltage state 0 guaranteed 40 V
Current state 0 guaranteed 4 mA
Input impedance 20000 Ohm at state 1
Response time <= 20 ms
10 ms
Isalotion resistance < 10 MOhm 500 V DC
Power dissipation 0.97 W
Electrical connection Screw terminal
Marking CE
Current consumption 80 mA at 5 V DC
Module format Standard
Net weight 0.36 kg
Environment
Dielectric strength 1500 V AC at 50/60 Hz
Standards 92/31/EEC
73/23/EEC
CSA C22.2 No 213 Class I Division 2 Group A
93/68/EEC
EN/IEC 61131-2
89/336/EEC
CSA C22.2 No 213 Class I Division 2 Group B
CSA C22.2 No 213 Class I Division 2 Group D
IEC 60664
UL 508
CSA C22.2 No 213 Class I Division 2 Group C
CSA C22.2 No 142
Product certifications GL
RINA
RMRS
ABS
BV
DNV
LR
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -25…70 °C
Relative humidity 10…95 % without condensation for operation
5…95 % without condensation for storage
Operating altitude 0...2000 m
Protective treatment TC
IP degree of protection IP20
Pollution degree 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 18.0 cm
Package 1 Length 26.0 cm
Package 1 Weight 452.0 g
Offer Sustainability
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause cancer and birth defects or other reproductive harm.For more information go to www.p65warnings.ca.gov
Contractual warranty
Warranty 18 months