Schneider-Electric
 
TSXDEY16D2 picture- web-product-data-sheet
TSXDEY16D2
Discrete input module, Modicon Premium, 16 inputs, compatible with 2/3 wires proximity sensors, 0.97W
Schneider Electric
Characteristics
Main
Range of product Modicon Premium Automation platform
Product or component type Discrete input module
Discrete input number 16 current sink isolated conforming to EN/IEC 61131-2 type 2
Discrete input voltage 24 V DC positive
Sensor power supply 19…30 V
Input compatibility With 2-wire/3-wire proximity sensors conforming to EN/IEC 60947-5-2
Discrete input current 7 mA
Complementary
Voltage state 1 guaranteed >= 11 V
Current state 1 guaranteed >= 6.5 mA
Voltage state 0 guaranteed <= 5 V
Current state 0 guaranteed <= 2 mA
Input impedance 4000 Ohm at state 1
Response time 4 ms
<= 7 ms
Isalotion resistance < 10 MOhm 500 V DC
Power dissipation (1 W + 0.15 W x No of channels used)
Electrical connection Screw terminal
Marking CE
Current consumption 135 mA at 24 V DC
80 mA at 5 V DC
Module format Standard
Net weight 0.3 kg
Environment
Dielectric strength 1500 V AC at 50/60 Hz
Standards 92/31/EEC
CSA C22.2 No 213 Class I Division 2 Group B
CSA C22.2 No 142
89/336/EEC
CSA C22.2 No 213 Class I Division 2 Group C
EN/IEC 61131-2
73/23/EEC
CSA C22.2 No 213 Class I Division 2 Group A
IEC 60664
UL 508
93/68/EEC
CSA C22.2 No 213 Class I Division 2 Group D
Product certifications RMRS
DNV
ABS
GL
RINA
LR
BV
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -25…70 °C
Relative humidity 10…95 % without condensation for operation
5…95 % without condensation for storage
Operating altitude 0...2000 m
Protective treatment TC
IP degree of protection IP20
Pollution degree 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 18.0 cm
Package 1 Length 26.0 cm
Package 1 Weight 416.0 g
Contractual warranty
Warranty 18 months