Schneider-Electric
 
TSXDEY16FK picture- web-product-data-sheet
TSXDEY16FK
Discrete input module, Modicon Premium, 16 inputs, compatible with 2/3 wires proximity sensors, 1.2W
Schneider Electric
Characteristics
Main
Range of product Modicon Premium Automation platform
Product or component type Discrete input module
Discrete input number 16 current sink isolated fast conforming to EN/IEC 61131-2 type 1
Discrete input voltage 24 V DC positive
Sensor power supply 19…30 V
Discrete input current 3.5 mA
Complementary
Voltage state 1 guaranteed >= 11 V
Current state 1 guaranteed >= 3 mA
Voltage state 0 guaranteed <= 5 V
Current state 0 guaranteed <= 1.5 mA
Input impedance 6300 Ohm at state 1
Response time 0.1...7.5 ms
Isalotion resistance < 10 MOhm 500 V DC
Power dissipation (1.2 W + 0.1 W x No of channels used)
Electrical connection HE-10 connector
Marking CE
Current consumption 250 mA at 5 V DC
75 mA at 24 V DC
Module format Standard
Net weight 0.3 kg
Environment
Dielectric strength 1500 V AC at 50/60 Hz
Standards CSA C22.2 No 213 Class I Division 2 Group A
92/31/EEC
UL 508
EN/IEC 61131-2
CSA C22.2 No 213 Class I Division 2 Group B
CSA C22.2 No 213 Class I Division 2 Group C
CSA C22.2 No 213 Class I Division 2 Group D
93/68/EEC
89/336/EEC
73/23/EEC
CSA C22.2 No 142
IEC 60664
Product certifications BV
DNV
ABS
RINA
GL
LR
RMRS
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -25…70 °C
Relative humidity 10…95 % without condensation for operation
5…95 % without condensation for storage
Operating altitude 0...2000 m
Protective treatment TC
IP degree of protection IP20
Pollution degree 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 18.0 cm
Package 1 Length 26.0 cm
Package 1 Weight 435.0 g
Contractual warranty
Warranty 18 months