Schneider-Electric
 
TSXDEY32D2K picture- web-product-data-sheet
TSXDEY32D2K
Discrete input module, Modicon Premium, 32 inputs, compatible with 2/3 wires proximity sensors, 1W
Schneider Electric
Characteristics
Main
Range of product Modicon Premium Automation platform
Product or component type Discrete input module
Discrete input number 32 current sink isolated conforming to EN/IEC 61131-2 type 1
Discrete input voltage 24 V DC positive
Sensor power supply 19…30 V
Discrete input current 3.5 mA
Complementary
Voltage state 1 guaranteed >= 11 V
Current state 1 guaranteed >= 3 mA
Voltage state 0 guaranteed <= 5 V
Current state 0 guaranteed <= 1.5 mA
Input impedance 6300 Ohm at state 1
Response time <= 7 ms
4 ms
Isalotion resistance < 10 MOhm 500 V DC
Power dissipation (1 W + 0.1 W x No of channels used)
Electrical connection HE-10 connector
Marking CE
Current consumption 135 mA at 5 V DC
160 mA at 24 V DC
Module format Standard
Net weight 0.3 kg
Environment
Dielectric strength 1500 V AC at 50/60 Hz
Standards CSA C22.2 No 213 Class I Division 2 Group B
IEC 60664
CSA C22.2 No 142
CSA C22.2 No 213 Class I Division 2 Group A
92/31/EEC
EN/IEC 61131-2
UL 508
CSA C22.2 No 213 Class I Division 2 Group D
93/68/EEC
CSA C22.2 No 213 Class I Division 2 Group C
73/23/EEC
89/336/EEC
Product certifications LR
GL
BV
RMRS
RINA
ABS
DNV
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -25…70 °C
Relative humidity 10…95 % without condensation for operation
5…95 % without condensation for storage
Operating altitude 0...2000 m
Protective treatment TC
IP degree of protection IP20
Pollution degree 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 18.0 cm
Package 1 Length 26.0 cm
Package 1 Weight 412.0 g
Contractual warranty
Warranty 18 months