Schneider-Electric
 
TSXDEY32D3K picture- web-product-data-sheet
TSXDEY32D3K
discrete input module Modicon Premium - 32 I 48 V DC
Schneider Electric
Characteristics
Main
Range of product Modicon Premium Automation platform
Product or component type Discrete input module
Discrete input number 32 current sink isolated conforming to EN/IEC 61131-2 type 2
Discrete input voltage 48 V DC positive
Sensor power supply 38…60 V
Input compatibility With 2-wire/3-wire proximity sensors conforming to EN/IEC 60947-5-2
Discrete input current 7 mA
Complementary
Voltage state 1 guaranteed >= 30 V
Current state 1 guaranteed >= 6.5 mA
Voltage state 0 guaranteed <= 10 V
Current state 0 guaranteed <= 2 mA
Input impedance 6300 Ohm at state 1
Response time 4 ms
<= 7 ms
Isalotion resistance < 10 MOhm 500 V DC
Power dissipation (2 W + 0.1 W x No of channels used)
Electrical connection HE-10 connector
Marking CE
Current consumption 140 mA at 5 V DC
275 mA at 24 V DC
Module format Standard
Net weight 0.31 kg
Environment
Dielectric strength 1500 V AC at 50/60 Hz
Standards 73/23/EEC
IEC 60664
92/31/EEC
CSA C22.2 No 213 Class I Division 2 Group D
CSA C22.2 No 213 Class I Division 2 Group A
CSA C22.2 No 213 Class I Division 2 Group B
UL 508
93/68/EEC
89/336/EEC
CSA C22.2 No 213 Class I Division 2 Group C
CSA C22.2 No 142
EN/IEC 61131-2
Product certifications GL
ABS
BV
RMRS
LR
DNV
RINA
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -25…70 °C
Relative humidity 10…95 % without condensation for operation
5…95 % without condensation for storage
Operating altitude 0...2000 m
Protective treatment TC
IP degree of protection IP20
Pollution degree 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 18.0 cm
Package 1 Length 26.0 cm
Package 1 Weight 469.0 g
Offer Sustainability
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause cancer and birth defects or other reproductive harm.For more information go to www.p65warnings.ca.gov
Contractual warranty
Warranty 18 months