Schneider-Electric
 
TSXDEZ32D2 picture- web-product-data-sheet
TSXDEZ32D2
Discrete input module, Modicon TSX Micro, 32 inputs, 2/3 wire proximity sensors PNP/NPN,
Schneider Electric
Characteristics
Main
Range of product Modicon TSX Micro automation platform
Product or component type Discrete input module
Discrete input number 32 screw terminal block
Discrete input voltage 24 V DC, discrete input logic: positive or negative
19...30 V
Discrete input current 7 mA
Input voltage limits >= 11 V at state 1
< 5 V at state 0
Current state 0 guaranteed <= 2 mA
Current state 1 guaranteed >= 6 mA
Input impedance 3.4 Ohm
Response time 0.1...7.5 ms at state 0 to state 1
0.1...7.5 ms at state 1 to state 0
Complementary
Standards IEC 1131-2 Type 2
Input compatibility 2/3-wire proximity sensors PNP/NPN
Discrete input type Current sink
Current consumption 254 mA positive
Isolation voltage 1500 V AC 1 s
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 18.0 cm
Package 1 Length 26.0 cm
Package 1 Weight 540.0 g
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months