This Application will be decommissioned as of January 7th 2025

TSXDMY28FK |
Schneider-Electric
 
TSXDMY28FK picture- web-product-data-sheet
TSXDMY28FK
Discrete input module, Modicon Premium, 28 input/output, 2/3 wire proximity sensors
Schneider Electric
Characteristics
Main
Range of product Modicon Premium Automation platform
Product or component type Discrete I/O modules
Discrete I/O number 28
Discrete input number 16 current sink fast input conforming to IEC 1131-2 Type 1
Input logic Positive
Input voltage 24 V 3.5 mA DC
Complementary
Voltage state 1 guaranteed >= 11 V
Current state 1 guaranteed >= 3 mA
Voltage state 0 guaranteed <= 5 V
Current state 0 guaranteed <= 1.5 mA
Sensor power supply 19…30 V
Filter time 0.1 to 7.5 ms by configuration
4 ms by default
Paralleling of inputs Yes
Input compatibility 2-wire/3-wire proximity sensor
Insulation resistance > 10 MOhm 500 V DC
Power dissipation 1.2 W + 0.1 x number of input at 1
Discrete output number 12
Maximum tungsten load <6 W for solid state output
Output voltage 24 V 0.5 A
Discrete output type Solid state
Output voltage limits 19...30 V
Maximum output current 4 A by module
0.5 A by channel
Maximum leakage current 1 mA at state 0
[Ures] residual voltage 1.2 V at state 1
Minimum load impedance 48 W
Response time on output 0.6 ms
Switching frequency 0.5/LI² Hz
Output overvoltage protection By transil diode
Reverse polarity protection Reversed diode
Preactuator voltage detection threshold 16 V
Electrical connection 2 connectors HE-10
Current consumption 300 mA at 5 V DC
75 mA at 24 V DC
Module format Standard
Net weight 0.32 kg
Environment
Dielectric strength 1500 V 50/60 Hz for 1 minute
Derating factor 60 % of inputs at state 1 at 60 °C fast input
60 % of the maximum current of the module at 60 °C solid state output
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -25…70 °C
Relative humidity 5…95 % without condensation
Operating altitude <= 2000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 18.0 cm
Package 1 Length 26.0 cm
Package 1 Weight 503.0 g
Contractual warranty
Warranty 18 months