Schneider-Electric
 
TSXDMZ64DTK picture- web-product-data-sheet
TSXDMZ64DTK
Discrete solid state I/O base DC, Modicon TSX Micro, 32 inputs, 2/3 wire proximity sensors, impedance 6.3ohm
Schneider Electric
Characteristics
Main
Range of product Modicon TSX Micro automation platform
Product or component type Discrete solid state I/O base DC
Discrete input number 32 1 HE-10 connector
Discrete input voltage 24 V DC, discrete input logic: positive
Discrete input current 3.5 mA
Discrete input type Current sink
Discrete output number 32 1 HE-10 connector
Discrete output voltage 24 V DC
Discrete output current 0.1 mA
Discrete output logic Positive
Complementary
Input voltage limits >= 11 V at state 1
< 5 V at state 0
Current state 0 guaranteed <= 1.5 mA
Current state 1 guaranteed >= 2.5 mA
Input impedance 6.3 Ohm
Response time 0.1...7.5 ms from state 1 to state 0 input
0.1...7.5 ms from state 0 to state 1 input
< 2.5 ms from state 1 to state 0 output
< 2.5 ms from state 0 to state 1 output
Input compatibility 2-wire/3-wire proximity sensor
Current consumption 197 mA
Power dissipation in W 3.5 W by module output
0.15 W by channel output
5 W input
Output voltage limits 19...30 V
Output current limits 0.25 A
Maximum leakage current 0.1 mA at state 0
[Ures] residual voltage 1.5 V
Load impedance ohmic 220 Ohm
Switching frequency < 0.5/LI² Hz
Output overvoltage protection By zener diode
Output short-circuit protection By current limiter and electronic circuit breaker
Reverse polarity protection Reverse diode on power supply
Paralleling of outputs Yes : 3 maximum
Isolation voltage 1500 V for 1 s
Net weight 0.41 kg
Environment
Standards IEC 1131-2 Type 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 18.0 cm
Package 1 Length 26.0 cm
Package 1 Weight 487.0 g
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months