This Application will be decommissioned as of January 7th 2025

TSXDSY08R4D |
Schneider-Electric
 
TSXDSY08R4D picture- web-product-data-sheet
TSXDSY08R4D
discrete output module Modicon Premium - 8 O relay
Schneider Electric
Characteristics
Main
Range of product Modicon Premium Automation platform
Product or component type Discrete output module
Discrete output number 8
Discrete output type Relay protected
Discrete output voltage 24...120 V DC conforming to EN/IEC 61131-2 19...143 V
Complementary
[Ith] conventional free air thermal current 5 A
Response time < 10 ms (activation)
< 15 ms (deactivation)
Contacts type and composition 2 x 2 C/O + 2 x 2 NO
Output overvoltage protection RC circuit and Ge-Mov
Output overload protection 6.3 A, interchangeable fuse per common fast blow
Short-circuit protection 6.3 A, interchangeable fuse per common fast blow
Isalotion resistance > 10 MOhm 500 V
Power dissipation (0.25 W + 0.24 W x No of outputs at state 1)
Electrical durability 1000000 cycles DC-12 100 W 48 V resistive
1000000 cycles DC-12 220 W 100...120 V resistive
1000000 cycles DC-12 50 W 24 V resistive
1000000 cycles DC-3 100 W 48 V inductive
1000000 cycles DC-3 220 W 100...120 V inductive
1000000 cycles DC-3 50 W 24 V inductive
2000000 cycles DC-3 110 W 100...120 V inductive
2000000 cycles DC-3 20 W 24 V inductive
2000000 cycles DC-3 50 W 48 V inductive
300000 cycles DC-12 100 W 24 V resistive
300000 cycles DC-12 200 W 48 V resistive
300000 cycles DC-12 440 W 100...120 V resistive
Marking CE
Electrical connection Screw terminal block
Current consumption 55 mA at 5 V DC
80 mA at 24 V DC rack
Module format Standard
Net weight 0.37 kg
Environment
Dielectric strength 2000 V 50/60 Hz 60 s
Standards 89/336/EEC
UL 508
CSA C22.2 No 213 Class I Division 2 Group C
92/31/EEC
CSA C22.2 No 213 Class I Division 2 Group B
73/23/EEC
CSA C22.2 No 213 Class I Division 2 Group D
CSA C22.2 No 142
93/68/EEC
IEC 61131-2
CSA C22.2 No 213 Class I Division 2 Group A
Product certifications LR
GL
DNV
RINA
BV
ABS
RMRS
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -25…70 °C
Relative humidity 10…95 % without condensation for operation
5…95 % without condensation for storage
Operating altitude 0...2000 m
Protective treatment TC
IP degree of protection IP20
Pollution degree 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 18.0 cm
Package 1 Length 26.0 cm
Package 1 Weight 527.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 8
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.731 kg
Offer Sustainability
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause cancer and birth defects or other reproductive harm.For more information go to www.p65warnings.ca.gov
Contractual warranty
Warranty 18 months