This Application will be decommissioned as of January 7th 2025

TSXDSY08R5 |
Schneider-Electric
 
TSXDSY08R5 picture- web-product-data-sheet
TSXDSY08R5
Discrete output module, Modicon Premium, 8 output relay, 0.25W, overvoltage protection by DC/AC inductive
Schneider Electric
Characteristics
Main
Range of product Modicon Premium Automation platform
Product or component type Discrete output module
Discrete output number 8
Discrete output type Relay not protected
Discrete output voltage 12...24 V DC conforming to EN/IEC 61131-2 10...34 V
24...240 V AC conforming to EN/IEC 61131-2 20...264 V
Complementary
[Ith] conventional free air thermal current 3 A
Response time < 10 ms (deactivation)
< 8 ms (activation)
Contacts type and composition 1 NO
Output overvoltage protection DC inductive, by discharge diode on each preactuator
AC inductive, by RC circuit MOV (ZNO) on each preactuator
Output overload protection 1 external fuse per channel or group of channel fast blow
Short-circuit protection 1 external fuse per channel or group of channel fast blow
Isalotion resistance > 10 MOhm 500 V
Power dissipation (0.25 W + 0.2 W x No of outputs at state 1)
Electrical durability 1000000 cycles DC-12 24 W 24 V resistive
1000000 cycles DC-3 24 W 24 V inductive
2000000 cycles DC-3 10 W 24 V inductive
300000 cycles DC-12 40 W 24 V resistive
100000 cycles AC-14 220 VA 220 V inductive
100000 cycles AC-15 220 VA 220 V inductive
1000000 cycles AC-12 110 VA 110 V resistive
1000000 cycles AC-12 220 VA 220 V resistive
1000000 cycles AC-12 50 VA 48 V resistive
1000000 cycles AC-14 110 VA 220 V inductive
1000000 cycles AC-15 110 VA 220 V inductive
150000 cycles AC-14 110 VA 110 V inductive
150000 cycles AC-15 110 VA 110 V inductive
1500000 cycles AC-14 50 VA 110 V inductive
1500000 cycles AC-15 50 VA 110 V inductive
2000000 cycles AC-14 24 VA 48 V inductive
2000000 cycles AC-15 24 VA 48 V inductive
3000000 cycles AC-14 50 VA 220 V inductive
3000000 cycles AC-15 50 VA 220 V inductive
500000 cycles AC-12 110 VA 48 V resistive
500000 cycles AC-12 220 VA 110 V resistive
500000 cycles AC-14 24 VA 24 V inductive
500000 cycles AC-15 24 VA 24 V inductive
5000000 cycles AC-14 10 VA 110 V inductive
5000000 cycles AC-14 10 VA 220 V inductive
5000000 cycles AC-14 10 VA 48 V inductive
5000000 cycles AC-15 10 VA 110 V inductive
5000000 cycles AC-15 10 VA 220 V inductive
5000000 cycles AC-15 10 VA 48 V inductive
700000 cycles AC-12 50 VA 24 V resistive
Marking CE
Electrical connection Screw terminal block
Current consumption 55 mA at 5 V DC
70 mA at 24 V DC rack
Module format Standard
Net weight 0.33 kg
Environment
Dielectric strength 2000 V 50/60 Hz 60 s
Standards UL 508
73/23/EEC
89/336/EEC
CSA C22.2 No 213 Class I Division 2 Group B
CSA C22.2 No 213 Class I Division 2 Group C
IEC 61131-2
CSA C22.2 No 213 Class I Division 2 Group A
92/31/EEC
CSA C22.2 No 213 Class I Division 2 Group D
CSA C22.2 No 142
93/68/EEC
Product certifications BV
GL
ABS
DNV
RINA
LR
RMRS
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -25…70 °C
Relative humidity 10…95 % without condensation for operation
5…95 % without condensation for storage
Operating altitude 0...2000 m
Protective treatment TC
IP degree of protection IP20
Pollution degree 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 18.0 cm
Package 1 Length 26.0 cm
Package 1 Weight 554.0 g
Contractual warranty
Warranty 18 months