Schneider-Electric
 
TSXDSY08R5A picture- web-product-data-sheet
TSXDSY08R5A
discrete output module Modicon Premium - 8 O relay
Schneider Electric
Characteristics
Main
Range of product Modicon Premium Automation platform
Product or component type Discrete output module
Discrete output number 8
Discrete output type Relay protected
Discrete output voltage 24...240 V AC conforming to EN/IEC 61131-2 20...264 V
24...48 V DC conforming to EN/IEC 61131-2 19...60 V
Complementary
[Ith] conventional free air thermal current 5 A
Response time < 10 ms (activation)
< 15 ms (deactivation)
Contacts type and composition 2 x 2 C/O + 2 x 2 NO
Output overvoltage protection RC circuit and Ge-Mov
Output overload protection 6.3 A, interchangeable fuse per common fast blow
Short-circuit protection 6.3 A, interchangeable fuse per common fast blow
Isalotion resistance > 10 MOhm 500 V
Power dissipation (0.25 W + 0.24 W x No of outputs at state 1)
Electrical durability 1000000 cycles DC-12 24 W 24 V resistive
1000000 cycles DC-12 50 W 48 V resistive
1000000 cycles DC-3 24 W 24 V inductive
1000000 cycles DC-3 50 W 48 V inductive
2000000 cycles DC-3 10 W 24 V inductive
2000000 cycles DC-3 24 W 48 V inductive
300000 cycles DC-12 100 W 48 V resistive
300000 cycles DC-12 50 W 24 V resistive
100000 cycles AC-14 440 VA 220...240 V inductive
100000 cycles AC-15 440 VA 220...240 V inductive
1000000 cycles AC-12 100 VA 48 V resistive
1000000 cycles AC-12 220 VA 100...120 V resistive
1000000 cycles AC-12 440 VA 220...240 V resistive
1000000 cycles AC-14 220 VA 220...240 V inductive
1000000 cycles AC-15 220 VA 220...240 V inductive
10000000 cycles AC-14 20 VA 100...120 V inductive
10000000 cycles AC-15 20 VA 100...120 V inductive
10000000 cycles AC-15 20 VA 220...240 V inductive
150000 cycles AC-14 220 VA 100...120 V inductive
150000 cycles AC-15 220 VA 100...120 V inductive
1500000 cycles AC-14 110 VA 100...120 V inductive
1500000 cycles AC-15 110 VA 100...120 V inductive
2000000 cycles AC-14 50 VA 48 V inductive
2000000 cycles AC-15 50 VA 48 V inductive
3000000 cycles AC-14 110 VA 220...240 V inductive
3000000 cycles AC-15 110 VA 220...240 V inductive
500000 cycles AC-12 200 VA 48 V resistive
500000 cycles AC-12 440 VA 100...120 V resistive
500000 cycles AC-14 50 VA 24 V inductive
500000 cycles AC-15 50 VA 24 V inductive
5000000 cycles AC-14 20 VA 48 V inductive
5000000 cycles AC-15 20 VA 48 V inductive
700000 cycles AC-12 100 VA 24 V resistive
Marking CE
Electrical connection Screw terminal block
Current consumption 55 mA at 5 V DC
80 mA at 24 V DC rack
Module format Standard
Net weight 0.42 kg
Environment
Dielectric strength 2000 V 50/60 Hz 60 s
Standards CSA C22.2 No 213 Class I Division 2 Group D
73/23/EEC
93/68/EEC
CSA C22.2 No 213 Class I Division 2 Group A
92/31/EEC
89/336/EEC
CSA C22.2 No 213 Class I Division 2 Group B
CSA C22.2 No 142
IEC 61131-2
UL 508
CSA C22.2 No 213 Class I Division 2 Group C
Product certifications DNV
LR
ABS
BV
RMRS
GL
RINA
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -25…70 °C
Relative humidity 10…95 % without condensation for operation
5…95 % without condensation for storage
Operating altitude 0...2000 m
Protective treatment TC
IP degree of protection IP20
Pollution degree 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 18.0 cm
Package 1 Length 26.0 cm
Package 1 Weight 554.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 8
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.432 kg
Contractual warranty
Warranty 18 months